IESNA:LM-63-2002
[TEST]P943590
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22333
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2037.2 2024.5 1997.8 1974.5 1968.7 1971.1 1978 1990.8 2002.4 2005.9
2007 2024.5 2060.4 2119.6 2218.3 2357.6 2527.1 2731.4 2992.6 3303.7
3656.5 4088.4 4611.9 5207.4 5848.2 6536.5 7197 7504.6 7054.2 5451.2
2965.9 836.9 256.5 152.1 87.1 36 0
2037.2 2030.3 2002.4 1979.2 1973.4 1974.5 1981.5 1994.3 2004.7 2008.2
2010.5 2029.1 2063.9 2126.6 2222.9 2363.4 2535.2 2740.7 3008.8 3319.9
3684.4 4129 4673.4 5256.1 5908.5 6614.3 7260.9 7539.5 6983.4 5329.3
2827.7 784.7 248.4 139.3 81.3 32.5 0
2037.2 2027.9 2001.2 1976.9 1966.4 1967.6 1971.1 1978 1982.7 1987.3
1994.3 2014 2051.1 2110.4 2207.9 2336.7 2501.5 2696.6 2948.5 3256.1
3640.3 4120.9 4685 5311.9 5961.9 6651.4 7302.6 7641.6 7229.5 5756.5
3417.4 1260.6 336.6 167.2 98.7 38.3 0
2037.2 2023.3 1997.8 1971.1 1957.1 1953.6 1956 1957.1 1957.1 1965.2
1976.9 1998.9 2036.1 2094.1 2177.7 2300.7 2464.4 2664.1 2916 3222.4
3638 4134.8 4768.6 5482.5 6213.8 6931.2 7601 7979.4 7770.5 6681.6
4587.5 2219.5 668.6 243.8 118.4 37.1 0
2037.2 2023.3 1998.9 1971.1 1953.6 1950.2 1952.5 1952.5 1952.5 1961.8
1982.7 2002.4 2033.7 2083.7 2159.1 2272.9 2437.7 2643.2 2896.2 3218.9
3644.9 4212.6 4945 5812.2 6703.7 7502.3 8146.6 8555.2 8603.9 8046.7
6417 3859.7 1639.1 417.9 140.5 32.5 0
2037.2 2019.8 1995.4 1967.6 1949 1945.5 1949 1953.6 1953.6 1962.9
1985 2001.2 2025.6 2079 2159.1 2272.9 2433.1 2643.2 2900.9 3241
3685.6 4296.2 5115.7 6115.1 7129.7 8010.7 8656.2 9136.7 9431.6 9243.5
8011.9 5625.3 2694.2 846.2 179.9 41.8 0
2037.2 2023.3 1997.8 1968.7 1950.2 1945.5 1947.8 1952.5 1952.5 1961.8
1982.7 2004.7 2036.1 2087.1 2166.1 2282.1 2444.7 2649 2904.3 3227
3653.1 4221.9 4957.8 5812.2 6694.4 7510.4 8183.7 8652.7 8715.4 8102.4
6564.4 4008.3 1575.2 406.3 117.2 31.3 0
2037.2 2025.6 2001.2 1972.2 1953.6 1949 1952.5 1956 1959.4 1968.7
1983.8 2008.2 2047.7 2106.9 2191.6 2308.8 2474.8 2676.8 2928.7 3244.5
3662.4 4189.4 4826.6 5522 6233.5 6952.1 7633.5 8015.4 7754.2 6733.9
4718.7 2268.2 676.8 254.2 120.7 37.1 0
2037.2 2029.1 2003.6 1975.7 1960.6 1958.3 1962.9 1972.2 1980.3 1988.5
1998.9 2019.8 2060.4 2124.3 2219.5 2350.6 2514.3 2712.8 2961.2 3261.9
3642.6 4115.1 4668.8 5273.6 5905 6587.6 7258.5 7596.3 7241.1 6022.3
3805.1 1495.1 428.3 204.3 109.1 44.1 0
2037.2 2031.4 2004.7 1976.9 1964.1 1962.9 1971.1 1987.3 2001.2 2009.4
2017.5 2038.4 2076.7 2141.7 2241.5 2382 2553.8 2761.6 3016.9 3325.7
3683.2 4127.8 4639.8 5214.4 5824.9 6501.7 7145.9 7399 6920.7 5372.2
2943.8 886.9 270.5 137 73.1 29 0
2037.2 2030.3 2004.7 1976.9 1964.1 1964.1 1972.2 1987.3 2002.4 2009.4
2016.3 2033.7 2073.2 2134.7 2233.4 2370.4 2541 2758.1 3014.6 3307.1
3658.9 4084.9 4594.5 5172.6 5755.3 6432 7090.2 7401.3 6997.4 5533.6
3135.3 985.5 285.6 148.6 76.6 26.7 0
